??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0771_821 - Cinch Connectivity Solutions
Bill of material
142-0771-821
Part Number
142-0771-821
Description
SMA Jack, High Frequency End Launch, .015 Contact
Termination Style
Printed Circuit Board
Termination Type
Solder
Gender
Jack
Max Frequency
26.svi GHz
Impedance
50 Ohm
Body Style
Straight
Mounting Style
End Launch
Previews
3D
2D
Download CAD models