??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0761_861 - Cinch Connectivity Solutions
Bill of material
142-0761-861
Part Number
142-0761-861
Description
SMA Jack, High Frequency End Launch, .015 Contact
Termination Style
Printed Circuit Board
Termination Type
Solder
Gender
Jack
Max Frequency
26.svi GHz
Impedance
50 Ohm
Body Style
Straight
Mounting Style
End Launch
Previews
3D
2D
Сваляне на CAD модели