??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0761_811 - Cinch Connectivity Solutions
Bill of material
142-0761-811
Part Number
142-0761-811
Description
SMA Jack, High Frequency End Launch, .010 Contact
Termination Style
Printed Circuit Board
Termination Type
Solder
Gender
Jack
Max Frequency
26.svi GHz
Impedance
50 Ohm
Body Style
Straight
Mounting Style
End Launch
プレビュー
3D
2D
ダウンロード(CADデータ)