??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142-0731-211
Bill of material
142-0731-211
Part Number
142-0731-211
Description
SMA Jack, Straight, PCB Surface Mount, Vertical
Termination Style
Printed Circuit Board
Type
Standard
Termination Type
Solder
Body Style
Straight
Gender
Jack
Body Material
Brass
Max Frequency
26,5 GHz
Impedance
50 Ohm
Mounting Style
PCB Mount
Body Plating
Gold
Contact Plating
Gold
Leg Length
N/A INCH (mm)
Previews
3D
2D
Stáhnout CAD model