??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0721_881 - Cinch Connectivity Solutions
Bill of material
142-0721-881
Part Number
142-0721-881
Description
SMA Jack, Surface Mount End Launch, Round Contact
Termination Style
Printed Circuit Board
Termination Type
Solder
Gender
Jack
Max Frequency
18 GHz
Impedance
50 Ohm
Body Style
Straight
Mounting Style
Edge Mount
Предварительные просмотры
3D
2D
Загрузка CAD-моделей