??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0721_871 - Cinch Connectivity Solutions
Bill of material
142-0721-871
Part Number
142-0721-871
Description
SMA Jack, End Launch Bulkhead, Round Contact
Termination Style
Receptacle
Termination Type
Solder
Gender
Jack
Max Frequency
18 GHz
Impedance
50 Ohm
Body Style
Straight
Mounting Style
End Launch
Previews
3D
2D
Download CAD models