??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0711_531 - Cinch Connectivity Solutions
Bill of material
142-0711-531
Part Number
142-0711-531
Description
Jack Assembly, Right Angle PCB Mount Bulkhead, SMA, Low profile, Surface Mount Contact, Through Hole Legs
Termination Style
Printed Circuit Board
Termination Type
Solder
Gender
Jack
Max Frequency
18 GHz
Impedance
50 Ohm
Body Style
Right Angle
Mounting Style
Bulkhead Mount
Previews
3D
2D
Download CAD models