??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142-0711-511
Bill of material
142-0711-511
Part Number
142-0711-511
Description
Jack Assembly, Right Angle PCB Surface Mount Bulkhead, SMA, Surface Mount Contact, Through Hole Legs
Termination Style
Printed Circuit Board
Type
Standard
Termination Type
Solder
Body Style
Right Angle
Gender
Jack
Body Material
Brass
Max Frequency
18 GHz
Impedance
50 Ohm
Mounting Style
Bulkhead Mount
Body Plating
Gold
Contact Plating
Gold
Leg Length
.050 (1.27) INCH (mm)
Previews
3D
2D
Download CAD models