??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142-0711-271
Bill of material
142-0711-271
Part Number
142-0711-271
Description
SMA Jack, 45 Degree PCB Mount, Beryllium Copper, Gold-Plated
Termination Style
Printed Circuit Board
Type
45o PCB
Termination Type
Solder
Body Style
45o Angle
Gender
Jack
Body Material
Beryllium Copper
Max Frequency
18 GHz
Impedance
50 Ohm
Mounting Style
PCB Mount
Body Plating
Gold
Previews
3D
2D
Download CAD models