??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142-0701-621
Bill of material
142-0701-621
Part Number
142-0701-621
Description
SMA Jack, 2 Hole Flange Mount
Termination Style
Receptacle
Type
Standard
Body Style
Straight
Gender
Jack
Body Material
Brass
Max Frequency
18 Ghz
Impedance
50 Ohm
Body Plating
Gold
Contact Plating
Gold
Mounting Style
Flange Mount, 2 Hole
Previews
3D
2D
Download CAD models