??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0404_011 - Cinch Connectivity Solutions
Bill of material
142-0404-011
Part Number
142-0404-011
Description
SMA Plug, Straight Cabled, RG316 DS
Termination Style
Cable
Termination Type
Full Crimp
Gender
Plug
Max Frequency
12.tra GHz
Impedance
50 Ohm
Body Style
Straight
미리보기
3D
2D
CAD모델 다운로드