??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419690 - SACC-DSI-M12FS-8CON-M16/0,5
Bill of material
PHOENIX CONTACT 1419690
Product number of the Manufacturer
1419690
Short Description
Device connector, rear mounting
Long Description
Sensor/actuator flush-type socket, 8-pos., M12 SPEEDCON, rear/screw mounting with M16 thread, with 0.5 m TPE litz wire, 8 x 0.25 mm²
Manufacturer Type Description
SACC-DSI-M12FS-8CON-M16/0,5
Preview
International product number
4046356533546
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
rated voltage
30 V
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
Degree of protection (IP), mounted
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Insertion cycles, min.
100
material of housing
PA 6.6
screen connection present
No
Coding (head 1)
not available
Type of plug-in contact, outside
Without
Cable length
0.500 m
Cross section of conductor
0.250 mm^2
Mounting of the flush-type connector
Rear mounting
Screw-in thread
M12
Wire insulation material
TPE
material of the core insulation
TPE
With thread
No
GTIN
4046356533546
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Sensor/actuator flush-type socket, 8-pos., M12 SPEEDCON, rear/screw mounting with M16 thread, with 0.5 m TPE litz wire, 8 x 0.25 mm²
Product type
SACC-DSI-M12FS-8CON-M16/0,5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part