??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419482 - NBC-FSBPX/5,0-94F/R4AC-10G
Bill of material
PHOENIX CONTACT 1419482
Product number of the Manufacturer
1419482
Short Description
Network cable
Long Description
Network cable, degree of protection: IP67/IP20, cable length: 5 m, number of positions: 8, 10 Gbps, CAT6A, cable outlet: straight, Ethernet
Manufacturer Type Description
NBC-FSBPX/5,0-94F/R4AC-10G
Preview
International product number
4055626166254
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
35
degree of protection
IP67/IP20
Application standards
not available
certificate/approval
EAC, EAC-RoHS
Category
6A
screened
Yes
cable type
S/FTP
Length
5 m
type of connector connection 1
M12
type of connector connection 2
RJ45 8(4)
Color of coat
water blue RAL 5021
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
26
cable construction
4x2xAWG26/7; S/FTP
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
type of anti-kink sleeve
moulded-on
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4055626166254
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, degree of protection: IP67/IP20, cable length: 5 m, number of positions: 8, 10 Gbps, CAT6A, cable outlet: straight, Ethernet
Product type
NBC-FSBPX/5,0-94F/R4AC-10G
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania