??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419193 - SAC-5P-M12MS/4-92X/M12FSSHOD
Bill of material
PHOENIX CONTACT 1419193
Product number of the Manufacturer
1419193
Short Description
Bus system cable
Long Description
Bus system cable, CANopen®, DeviceNet™, 5-position, FRNC halogen-free, black, shielded, Plug straight M12, on Socket straight M12, cable length: 4 m, for outdoor applications, with high-grade steel knurl
Manufacturer Type Description
SAC-5P-M12MS/4-92X/M12FSSHOD
Preview
International product number
4055626156989
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
diameter
6.900 mm
Application standards
IEC 61076-2-101
certificate/approval
not available
Pole number
5
Degree of protection (IP), mounted
IP65
Without halogens
No
material
PP
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
Yes
Areas of application for signal and data transmission
External areas
Material of the cable mantle
FRNC
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
4 A
Color of coat
Black
Number of wires
5
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
not relevant
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
A - standard
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
4 m
Category (capacity)
CANopen®
Thickness of insulation
1.150 mm
GTIN
4055626156989
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, CANopen®, DeviceNet™, 5-position, FRNC halogen-free, black, shielded, Plug straight M12, on Socket straight M12, cable length: 4 m, for outdoor applications, with high-grade steel knurl
Product type
SAC-5P-M12MS/4-92X/M12FSSHOD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part