??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419087 - SAC-3P- 2,0-961/M12FR VA
Bill of material
PHOENIX CONTACT 1419087
Product number of the Manufacturer
1419087
Short Description
Bus system cable
Long Description
Bus system cable, PROFIBUS PA (31.25 kbps), 3-position, PVC, blue RAL 5015, shielded, free cable end, on Socket angled M12, coding: A, cable length: 2 m, For Ex area with high-grade steel knurl
Manufacturer Type Description
SAC-3P- 2,0-961/M12FR VA
Preview
International product number
4046356541541
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
diameter
7.500 mm
Application standards
not available
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
EAC, EAC-RoHS
Pole number
3
Degree of protection (IP), mounted
IP69K
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
not relevant
screened
Yes
Areas of application for signal and data transmission
Process technology
Material of the cable mantle
PVC
Cable length can be configured
No
Design of the electrical connection (head 1)
not relevant
nominal voltage
48 V
Rated value of current
4 A
Color of coat
blue RAL 5015
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
105 °C
Number of wires
3
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
angled
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.750 mm^2
Conductor cross section (AWG), max.
18
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2 m
Category (capacity)
PROFIBUS PA
Thickness of insulation
1 mm
GTIN
4046356541541
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, PROFIBUS PA (31.25 kbps), 3-position, PVC, blue RAL 5015, shielded, free cable end, on Socket angled M12, coding: A, cable length: 2 m, For Ex area with high-grade steel knurl
Product type
SAC-3P- 2,0-961/M12FR VA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part