??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419083 - SAC-3P- 5,0-961/M12FS VA
Bill of material
PHOENIX CONTACT 1419083
Product number of the Manufacturer
1419083
Short Description
Bus system cable
Long Description
Bus system cable, PROFIBUS PA (31.25 kbps), 3-position, PVC, blue RAL 5015, shielded, free cable end, on Socket straight M12, coding: A, cable length: 5 m, For Ex area with high-grade steel knurl
Manufacturer Type Description
SAC-3P- 5,0-961/M12FS VA
Preview
International product number
4046356541503
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
diameter
7.500 mm
Application standards
not available
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
EAC, EAC-RoHS
Pole number
3
Degree of protection (IP), mounted
IP69K
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
screened
Yes
Areas of application for signal and data transmission
Process technology
Material of the cable mantle
PVC
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
4 A
Color of coat
blue RAL 5015
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
105 °C
Number of wires
3
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.750 mm^2
Conductor cross section (AWG), max.
18
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
PROFIBUS PA
Thickness of insulation
1 mm
GTIN
4046356541503
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, PROFIBUS PA (31.25 kbps), 3-position, PVC, blue RAL 5015, shielded, free cable end, on Socket straight M12, coding: A, cable length: 5 m, For Ex area with high-grade steel knurl
Product type
SAC-3P- 5,0-961/M12FS VA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part