??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1418876 - NBC-MS/ 2,0-93K/R4AQ SCO
Bill of material
PHOENIX CONTACT 1418876
Product number of the Manufacturer
1418876
Short Description
Bus system cable
Long Description
Bus system cable, 4-position, Plug straight M12 SPEEDCON, on Plug straight RJ45, cable length: 2 m
Manufacturer Type Description
NBC-MS/ 2,0-93K/R4AQ SCO
Preview
International product number
4055626153667
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.500 mm
Application standards
not available
certificate/approval
not available
Pole number
4
Without halogens
No
screened
Yes
Material of the cable mantle
PVC
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Color of coat
signal red RAL 3020
min. permissible cable outside temperature, when moving
-40 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
RJ45
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2 m
Thickness of insulation
0.900 mm
GTIN
4055626153667
Manufacturer product designation
Bus system cable
Manufacturer product description
Assembled Sercos III cable, shielded, star quad, 22 AWG stranded (7-wire), RAL 3020 (traffic red), M12 plug, SPEEDCON, 4-pos. to RJ45 plug/IP20, length: 7.5 m
Product type
NBC-MS/ 2,0-93K/R4AQ SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat