??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1418196 - VS-PNRJ45R-PNRJ45R-93B-0,3
Bill of material
PHOENIX CONTACT 1418196
Product number of the Manufacturer
1418196
Short Description
Patch cable
Long Description
Patch cable, degree of protection: IP20, cable length: 0.3 m, number of positions: 4, material: PA 6.6, PROFINET
Manufacturer Type Description
VS-PNRJ45R-PNRJ45R-93B-0,3
Preview
International product number
4046356534420
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
degree of protection
IP20
Application standards
not available
certificate/approval
EAC
Category
not relevant
screened
Yes
Length
0.300 m
type of connector connection 1
RJ45 8(4)
type of connector connection 2
RJ45 8(4)
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
22
cable construction
1x4xAWG22/7; SF/TQ
case connector connection 1
not relevant
case connector connection 2
not relevant
color anti-kink sleeve
Black
locking lever present
Yes
pin assignment
1:1
type of anti-kink sleeve
put-on
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4046356534420
Manufacturer product designation
Patch cable
Manufacturer product description
Patch cable, degree of protection: IP20, cable length: 0.3 m, number of positions: 4, material: PA 6.6, PROFINET
Product type
VS-PNRJ45R-PNRJ45R-93B-0,3
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat