??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
CEAM
Description
1418 - Invisible adjustable hinges for doors and cabinet
Bill of material
1418_dNIK
Identnummer
1418
LOD Destination
LOD Level
Series
1418
Finishing
Opening
Screw type
DIN - 7505-A
Installation interaxis
138 mm
Mounting options
Reversibility range
38-45
Height
150 mm
Depth
28-42.5 mm
Lenght
30 mm
Weight
0 g
Material
Zinc-alloy
Long description
La cerniera disassata più solida sul mercato, 1418 permette l’installazione di rivestimenti fino a 18mm sul lato telaio/parete e sostiene pesi fino a 100kg.
Note
For technical details and further information, consult CEAM catalog and technical office
CE regulations
CE marked
Fire regulations
EN 1634-1
Fire resistance
EI-30
Manufacturer website
Product webpage
Attachment
PDF catalogue
CE regulations
CE...
Fire regulations
EN1935/1
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen