??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1417755 - NBC-FSDBP/6,0-93E/R4AC
Bill of material
PHOENIX CONTACT 1417755
Product number of the Manufacturer
1417755
Short Description
Network cable
Long Description
Network cable, cable length: 6 m, number of positions: 4, CAT5, cable outlet: straight, Ethernet
Manufacturer Type Description
NBC-FSDBP/6,0-93E/R4AC
Preview
International product number
4055626123431
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
Application standards
not available
certificate/approval
EAC, EAC-RoHS
Category
5
screened
Yes
Length
6 m
type of connector connection 1
M12
type of connector connection 2
RJ45 8(4)
Color of coat
water blue RAL 5021
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
26
cable construction
2x2xAWG26/7; SF/UTP
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
type of anti-kink sleeve
moulded-on
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4055626123431
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, cable length: 6 m, number of positions: 4, CAT5, cable outlet: straight, Ethernet
Product type
NBC-FSDBP/6,0-93E/R4AC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok