??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1417665 - A-INL-M50-P-LG
Bill of material
PHOENIX CONTACT 1417665
Product number of the Manufacturer
1417665
Short Description
Counter nut
Long Description
Counter nut, material: PA 6 GF 30, for threads M50 x 1.5, color: light grey
Manufacturer Type Description
A-INL-M50-P-LG
Preview
International product number
4055626121673
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
light grey
Without halogens
Yes
material
Polyamide (PA)
Surface
PA 6 GF 30
thread pitch
1.500 mm
Material
Plastic
Type of surface
PA 6 GF 30
thread form type
metric
nominal thread size NPT/gas pipe thread (imperial)
not relevant
nominal thread size PG (metric)
M50
glass-fiber reinforced
No
Impact-resistant present
No
grounding connection present
No
GTIN
4055626121673
Manufacturer product designation
Counter nut
Manufacturer product description
Counter nut, material: PA 6 GF 30, for threads M50 x 1.5, color: light grey
Product type
A-INL-M50-P-LG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели