??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1417656 - G-INS-M40-M68N-PNES-LG
Bill of material
PHOENIX CONTACT 1417656
Product number of the Manufacturer
1417656
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, external cable diameter 19 mm ... 28 mm, shielding: no, connecting thread: M40 x 1.5, color: lightgrey RAL 7035
Manufacturer Type Description
G-INS-M40-M68N-PNES-LG
Preview
International product number
4055626120997
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
light grey
net weight
0.04876 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
PA
max. operating ambient temperature
100 °C
Size of connection thread
M40
Thread length
10 mm
max. sealing range
28 mm
min. sealing range
19 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
46 mm
wrench width 2
46 mm
GTIN
4055626120997
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 19 mm ... 28 mm, shielding: no, connecting thread: M40 x 1.5, color: lightgrey RAL 7035
Product type
G-INS-M40-M68N-PNES-LG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models