??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1417654 - G-INS-M25-M68N-PNES-LG
Lista materiale
PHOENIX CONTACT 1417654
Product number of the Manufacturer
1417654
Description short
Pressacavi
Description long
Pressacavi, materiale connessione a vite: PA, diametro esterno cavo 11 mm ... 17 mm, schermatura: no, filettatura: M25 x 1,5, colore: grigio luce RAL 7035
Manufacturer Type Description
G-INS-M25-M68N-PNES-LG
article view
GTIN-Code
4055626120973
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
3
colore
light grey
Mass
0.0158 kg
Degree of protection (IP), mounted
IP68
non alogeno (S/N)
No
materiale
PA
max. temperatura ambientale
100 °C
Size of connection thread
M25
lunghezza del filetto
8 mm
max. sealing range
17 mm
min. sealing range
11 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
tipo di guarnizione
Single-orifice seal
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
29 mm
wrench width 2
29 mm
codice EAN
4055626120973
Manufacturer product designation
Pressacavi
Manufacturer product description
Pressacavi, materiale connessione a vite: PA, diametro esterno cavo 11 mm ... 17 mm, schermatura: no, filettatura: M25 x 1,5, colore: grigio luce RAL 7035
Product type
G-INS-M25-M68N-PNES-LG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD