??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1417510000 - TW AKZ SW
Bill of material
Weidmueller 1417510000
Preview
Product number of the Manufacturer
1417510000
Manufacturer Type Description
TW AKZ SW
Short Description
Partition plate (terminal) Intermediate plate, 37 mm x 38 mm, black
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118220957
Manufacturer Name
Weidmueller Group
Type of accessory
Partition plate (terminal)
Mass
0.003 kg
customs tariff number (TARIC)
85472000
URL
URL
Previews
3D
2D
Download CAD models