??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1416358 - HC-STA-B24PT-BWSC-LS-M32-ELCAL
Bill of material
PHOENIX CONTACT 1416358
Product number of the Manufacturer
1416358
Short Description
Connector set
Long Description
Connector set, number of positions: 24, connection method: Push-in connection, connection cross section: AWG 26- 14
Manufacturer Type Description
HC-STA-B24PT-BWSC-LS-M32-ELCAL
Preview
International product number
4055626071299
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
500 V
rated current
16 A
Application standards
not available
Combustibility class
V0
material of insulation
Polycarbonate (PC)
Min. operating temperature
-40 °C
Max. operating temperature
100 °C
certificate/approval
EAC, DNV
length
93.037 mm
Assembly type
screwable
width
103.62697 mm
height
164.138027 mm
depth
93.037017 mm
Max. line cross section, flexible
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
Pole number
24
Type of interlock
Longitudinal strap
Degree of protection (IP), mounted
IP66
Contact design
Hermaphrodite
Material of the contact
Copper alloy
max. operating ambient temperature
100 °C
Material of the contact coat
Ag
Degree of soiling
3
Rated surge voltage
6 kV
Overvoltage category
III
PE connection present
Yes
Conductor connection method
Push-in connection
seal present
Yes
Locking present
Yes
Size of connection thread
M32
Corrosion resistance
yes
EMC design present
No
impact strength
IK08
number of cable inlets
1
Arrangement of the cable lead-in
not relevant
Coding (head 1)
without
Number of plug contact rows
2
GTIN
4055626071299
Manufacturer product designation
Connector set
Manufacturer product description
Connector set, number of positions: 24, connection method: Push-in connection, connection cross section: AWG 26- 14
Product type
HC-STA-B24PT-BWSC-LS-M32-ELCAL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models