??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1416354 - HC-STA-B10PT-BWSC-LS-M25-ELCAL
Bill of material
PHOENIX CONTACT 1416354
Product number of the Manufacturer
1416354
Short Description
Connector set
Long Description
Connector set, number of positions: 10, material: Die-cast aluminum, salt water resistant, connection method: Push-in connection, connection cross section: AWG 26- 14
Manufacturer Type Description
HC-STA-B10PT-BWSC-LS-M25-ELCAL
Preview
International product number
4055626071251
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
500 V
rated current
16 A
Application standards
not available
Combustibility class
V0
material of insulation
Polycarbonate (PC)
Min. operating temperature
-40 °C
Max. operating temperature
100 °C
certificate/approval
EAC, DNV
length
93.500 mm
width
103.653979 mm
height
112.483345 mm
depth
93.5 mm
Max. line cross section, flexible
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
Pole number
10
Type of interlock
Longitudinal strap
Degree of protection (IP), mounted
IP66
Contact design
Hermaphrodite
Material of the contact
Copper alloy
max. operating ambient temperature
100 °C
Material of the contact coat
Ag
Degree of soiling
3
Rated surge voltage
6 kV
Overvoltage category
III
PE connection present
Yes
Conductor connection method
Push-in connection
seal present
Yes
Design of housing surface
Uncoated
Locking present
Yes
material of housing
aluminum
Size of connection thread
M25
Corrosion resistance
yes
EMC design present
Yes
impact strength
IK08
number of cable inlets
1
Arrangement of the cable lead-in
not relevant
Coding (head 1)
without
Number of plug contact rows
2
GTIN
4055626071251
Manufacturer product designation
Connector set
Manufacturer product description
Connector set, number of positions: 10, material: Die-cast aluminum, salt water resistant, connection method: Push-in connection, connection cross section: AWG 26- 14
Product type
HC-STA-B10PT-BWSC-LS-M25-ELCAL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model