??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1416009 - A-INL-NPT3/8-N-S
Bill of material
PHOENIX CONTACT 1416009
Product number of the Manufacturer
1416009
Short Description
Counter nut
Long Description
Counter nut, material: Nickel-plated brass, for threads NPT3/8 inch, color: silver
Manufacturer Type Description
A-INL-NPT3/8-N-S
Preview
International product number
4055626056104
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
color
silver
Without halogens
Yes
material
brass nickel-plated
Surface
Nickel-plated brass
Material
Brass
Type of surface
Nickel-plated brass
thread form type
NPT
nominal thread size NPT/gas pipe thread (imperial)
3/8 inch
nominal thread size PG (metric)
not relevant
glass-fiber reinforced
No
Impact-resistant present
No
grounding connection present
No
GTIN
4055626056104
Manufacturer product designation
Counter nut
Manufacturer product description
Counter nut, material: Nickel-plated brass, for threads NPT3/8 inch, color: silver
Product type
A-INL-NPT3/8-N-S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
74153300
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models