??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1415770000 - CC-M 70/48 AL
Bill of material
Weidmueller 1415770000
Preview
Product number of the Manufacturer
1415770000
Manufacturer Type Description
CC-M 70/48 AL
Short Description
Device marking, 48 mm, Chrome coated aluminium (AL) Anodized aluminium, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118217117
Manufacturer Name
Weidmueller Group
material
aluminum
Mass
0.005 kg
depth
0.5 mm
height
48 mm
width
70 mm
customs tariff number (TARIC)
76169990
URL
URL
Previews
3D
2D
Download CAD models