??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1415680000 - CC-M 70/48 2X3 ST
Bill of material
Weidmueller 1415680000
Preview
Product number of the Manufacturer
1415680000
Manufacturer Type Description
CC-M 70/48 2X3 ST
Short Description
Device marking, 48 mm, Micro-etched stainless steel 1.4301 (ST) Stainless steel 1.4301, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118217070
Manufacturer Name
Weidmueller Group
material
stainless steel - 1.4301
Mass
0.013 kg
depth
0.5 mm
height
48 mm
width
70 mm
customs tariff number (TARIC)
83100000
URL
URL
Previews
3D
2D
Download CAD models