??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1415650000 - THM FS 76.2/50.8 SI
Bill of material
Weidmueller 1415650000
Preview
Product number of the Manufacturer
1415650000
Manufacturer Type Description
THM FS 76.2/50.8 SI
Short Description
Device marking, Self-adhesive, 76.2 mm, Polyester, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118219548
Manufacturer Name
Weidmueller Group
height
50.800 mm
depth
0.080 mm
material
Polyester
Combustibility class
V0
Without halogens
No
width
76.200 mm
Mass
0.445 kg
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models