??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415607 - VS-BU/C6-IP20-94F-LI/2,0
Bill of material
PHOENIX CONTACT 1415607
Product number of the Manufacturer
1415607
Short Description
Network cable
Long Description
Network cable, degree of protection: IP20, cable length: 2 m, number of positions: 8, 100 Mbps, CAT6, cable outlet: straight, Ethernet
Manufacturer Type Description
VS-BU/C6-IP20-94F-LI/2,0
Preview
International product number
4046356474955
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Application standards
not available
certificate/approval
EAC
screened
Yes
Color of coat
water blue RAL 5021
suitable for cable guide chain
No
GTIN
4046356474955
Manufacturer product designation
Network cable
Manufacturer product description
Assembled Ethernet cable, CAT6, shielded, 4-pair, AWG 26 stranded (7-wire), RAL 5021 (water blue), RJ45 socket module/IP20 for Freenet system, 8-pos. on RJ45 plug/IP20, line, length 2 m
Product type
VS-BU/C6-IP20-94F-LI/2,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part