??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1415470000 - WDK 10 PE
Bill of material
Weidmueller 1415470000
Preview
Product number of the Manufacturer
1415470000
Manufacturer Type Description
WDK 10 PE
Short Description
PE terminal, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 4, Number of levels: 2, Green/yellow
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118219630
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm²
max. connectable conductor cross-section multiple wire
16 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
Number of contact points per level
2
Number of levels
2
color
green-yellow
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
16 mm²
Max. line cross section, rigid
16 mm²
Min. line cross section, flexible
1.500 mm²
Min. line cross section, rigid
1.500 mm²
PEN function possible
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
Mass
0.050 kg
depth
68.75 mm
height
86.621 mm
width
9.9 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models