??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415403 - VS-PPC/PL-OE-94F-LI/5,0
Bill of material
PHOENIX CONTACT 1415403
Product number of the Manufacturer
1415403
Short Description
Network cable
Long Description
Network cable, degree of protection: IP65/IP67, cable length: 5 m, number of positions: 8, 1 Gbps, CAT6, cable outlet: straight, color: black, Ethernet
Manufacturer Type Description
VS-PPC/PL-OE-94F-LI/5,0
Preview
International product number
4046356474887
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
diameter
6.400 mm
Application standards
IEC PAS 61076-3-117
certificate/approval
EAC
Pole number
8
Degree of protection (IP), mounted
IP67
Without halogens
No
Coding (head 1)
not relevant
screened
Yes
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
RJ45
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
8
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Not relevant
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
Ethernet
Thickness of insulation
0.650 mm
GTIN
4046356474887
Manufacturer product designation
Network cable
Manufacturer product description
Assembled Ethernet cable, CAT6, shielded, 4-pair, AWG 26 stranded (7-wire), RAL 5021 (water blue), RJ45 plug/IP67 push-pull plastic housing on free conductor end, line, length 5 m
Product type
VS-PPC/PL-OE-94F-LI/5,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania