??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1415192 - G-INESR-M20-S68N-NEPDS-S
Lista materiale
PHOENIX CONTACT 1415192
Product number of the Manufacturer
1415192
Description short
Pressacavi
Description long
Pressacavi, materiale connessione a vite: Ottone, nichelato, diametro esterno cavo 6 mm ... 13 mm, schermatura: no, filettatura: M20 x 1,5, colore: argento, con fermacavo, con O-ring
Manufacturer Type Description
G-INESR-M20-S68N-NEPDS-S
article view
GTIN-Code
4055626038209
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
3
colore
Brass
Mass
0.07146 kg
Degree of protection (IP), mounted
IP68
non alogeno (S/N)
Yes
materiale
Polyamide (PA)
max. temperatura ambientale
100 °C
Size of connection thread
M20
lunghezza del filetto
6 mm
glass-fiber reinforced
No
max. sealing range
13 mm
min. sealing range
6 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
tipo di guarnizione
Single-orifice seal
thread ascent
1.500 mm
Type of cable anchorage
B
wrench width 1
24 mm
wrench width 2
24 mm
codice EAN
4055626038209
Manufacturer product designation
Pressacavi
Manufacturer product description
Pressacavi, materiale connessione a vite: Ottone, nichelato, diametro esterno cavo 6 mm ... 13 mm, schermatura: no, filettatura: M20 x 1,5, colore: argento, con fermacavo, con O-ring
Product type
G-INESR-M20-S68N-NEPDS-S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD