??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415188 - MG-INC-M25-M67L-PTES-LG
Bill of material
PHOENIX CONTACT 1415188
Product number of the Manufacturer
1415188
Short Description
Membrane screw connection
Long Description
Membrane screw connection, cable gland material: Polypropylene, external cable diameter 9 mm ... 17 mm, shielding: no, connecting thread: M25, color: light grey
Manufacturer Type Description
MG-INC-M25-M67L-PTES-LG
Preview
International product number
4055626038025
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
light grey
material
Polypropylene
Connection type
not relevant
Clothing size
M25
GTIN
4055626038025
Manufacturer product designation
Membrane screw connection
Manufacturer product description
Membrane screw connection, cable gland material: Polypropylene, external cable diameter 9 mm ... 17 mm, shielding: no, connecting thread: M25, color: light grey
Product type
MG-INC-M25-M67L-PTES-LG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD