??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415184 - G-INB-M32-M68N-NEPDS-S
Bill of material
PHOENIX CONTACT 1415184
Product number of the Manufacturer
1415184
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 13 mm ... 21 mm, shielding: no, connecting thread: M32 x 1.5, color: silver, with bend protection sleeve, with O-ring
Manufacturer Type Description
G-INB-M32-M68N-NEPDS-S
Preview
International product number
4055626038155
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
color
Brass
net weight
0.3724 kg
Degree of protection (IP), mounted
IP68
Without halogens
Yes
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
M32
Thread length
8 mm
glass-fiber reinforced
No
max. sealing range
21 mm
min. sealing range
13 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
36 mm
wrench width 2
36 mm
GTIN
4055626038155
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 13 mm ... 21 mm, shielding: no, connecting thread: M32 x 1.5, color: silver, with bend protection sleeve, with O-ring
Product type
G-INB-M32-M68N-NEPDS-S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型