??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415179 - G-INB-M20-S68N-PEPDS-BK
Bill of material
PHOENIX CONTACT 1415179
Product number of the Manufacturer
1415179
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, external cable diameter 6 mm ... 13 mm, shielding: no, connecting thread: M20 x 1.5, color: jet black RAL 9005, with bend protection sleeve
Manufacturer Type Description
G-INB-M20-S68N-PEPDS-BK
Preview
color
Black
net weight
0.023 kg
Degree of protection (IP), mounted
IP69
Without halogens
Yes
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
M20
Thread length
12 mm
glass-fiber reinforced
No
max. sealing range
13 mm
min. sealing range
6 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
24 mm
wrench width 2
24 mm
GTIN
4055626038100
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 6 mm ... 13 mm, shielding: no, connecting thread: M20 x 1.5, color: jet black RAL 9005, with bend protection sleeve
Product type
G-INB-M20-S68N-PEPDS-BK
GLN of manufacturer
4063151
International product number
4055626038100
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models