??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415176 - G-INB-M32-M68N-PEPDS-LG
Bill of material
PHOENIX CONTACT 1415176
Product number of the Manufacturer
1415176
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, external cable diameter 13 mm ... 21 mm, shielding: no, connecting thread: M32 x 1.5, color: lightgrey RAL 7035, with bend protection sleeve
Manufacturer Type Description
G-INB-M32-M68N-PEPDS-LG
Preview
color
light grey
net weight
0.061 kg
Degree of protection (IP), mounted
IP69
Without halogens
Yes
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
M32
Thread length
12 mm
glass-fiber reinforced
No
max. sealing range
21 mm
min. sealing range
13 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
36 mm
wrench width 2
36 mm
GTIN
4055626038070
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 13 mm ... 21 mm, shielding: no, connecting thread: M32 x 1.5, color: lightgrey RAL 7035, with bend protection sleeve
Product type
G-INB-M32-M68N-PEPDS-LG
GLN of manufacturer
4063151
International product number
4055626038070
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD