??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415172 - G-INB-M16-S68N-PEPDS-LG
Bill of material
PHOENIX CONTACT 1415172
Product number of the Manufacturer
1415172
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, external cable diameter 4.5 mm ... 10 mm, shielding: no, connecting thread: M16 x 1.5, color: lightgrey RAL 7035, with bend protection sleeve
Manufacturer Type Description
G-INB-M16-S68N-PEPDS-LG
Preview
International product number
4055626038049
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
light grey
net weight
0.013 kg
Degree of protection (IP), mounted
IP68
Without halogens
Yes
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
M16
Thread length
9 mm
glass-fiber reinforced
No
max. sealing range
10 mm
min. sealing range
4.500 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
20 mm
wrench width 2
20 mm
GTIN
4055626038049
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 4.5 mm ... 10 mm, shielding: no, connecting thread: M16 x 1.5, color: lightgrey RAL 7035, with bend protection sleeve
Product type
G-INB-M16-S68N-PEPDS-LG
URI of the product
http://www.phoenixcontact.com/product/1415172
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型