??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415171 - G-INB-M12-S68N-PEPDS-LG
Bill of material
PHOENIX CONTACT 1415171
Product number of the Manufacturer
1415171
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, external cable diameter 3 mm ... 7 mm, shielding: no, connecting thread: M12 x 1.5, color: lightgrey RAL 7035, with bend protection sleeve
Manufacturer Type Description
G-INB-M12-S68N-PEPDS-LG
Preview
International product number
4055626038032
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
color
light grey
net weight
0.00971 kg
Degree of protection (IP), mounted
IP68
Without halogens
Yes
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
M12
Thread length
9 mm
glass-fiber reinforced
No
max. sealing range
7 mm
min. sealing range
3 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
16 mm
wrench width 2
16 mm
GTIN
4055626038032
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 3 mm ... 7 mm, shielding: no, connecting thread: M12 x 1.5, color: lightgrey RAL 7035, with bend protection sleeve
Product type
G-INB-M12-S68N-PEPDS-LG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models