??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415166 - G-ESISEC-M32-M68L-NEPDS-S
Bill of material
PHOENIX CONTACT 1415166
Product number of the Manufacturer
1415166
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, application: Ex, external cable diameter 13 mm ... 21 mm, shielding: yes, connecting thread: M32 x 1.5, color: silver, with O-ring
Manufacturer Type Description
G-ESISEC-M32-M68L-NEPDS-S
Preview
International product number
4055626037967
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Brass
net weight
0.1325 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
75 °C
Size of connection thread
M32
Thread length
15 mm
glass-fiber reinforced
No
max. sealing range
21 mm
min. sealing range
13 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
wrench width 1
36 mm
wrench width 2
36 mm
GTIN
4055626037967
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Brass, nickel-plated, application: Ex, external cable diameter 13 mm ... 21 mm, shielding: yes, connecting thread: M32 x 1.5, color: silver, with O-ring
Product type
G-ESISEC-M32-M68L-NEPDS-S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드