??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415165 - G-ESISEC-M25-M68N-NEPDS-S
Bill of material
PHOENIX CONTACT 1415165
Product number of the Manufacturer
1415165
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, application: Ex, external cable diameter 10 mm ... 17 mm, shielding: yes, connecting thread: M25 x 1.5, color: silver, with O-ring
Manufacturer Type Description
G-ESISEC-M25-M68N-NEPDS-S
Preview
International product number
4055626037950
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Brass
net weight
0.076 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
75 °C
Size of connection thread
M25
Thread length
12 mm
glass-fiber reinforced
No
max. sealing range
17 mm
min. sealing range
10 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
wrench width 1
29 mm
wrench width 2
29 mm
GTIN
4055626037950
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Brass, nickel-plated, application: Ex, external cable diameter 10 mm ... 17 mm, shielding: yes, connecting thread: M25 x 1.5, color: silver, with O-ring
Product type
G-ESISEC-M25-M68N-NEPDS-S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models