??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415147 - G-ESIS-M63-L68L-NEPDS-S
Bill of material
PHOENIX CONTACT 1415147
Product number of the Manufacturer
1415147
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, application: Ex, external cable diameter 34 mm ... 48 mm, shielding: no, connecting thread: M63 x 1.5, color: silver, with O-ring
Manufacturer Type Description
G-ESIS-M63-L68L-NEPDS-S
Preview
International product number
4055626037912
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
color
Brass
net weight
0.485 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
75 °C
Size of connection thread
M63
Thread length
15 mm
glass-fiber reinforced
No
max. sealing range
48 mm
min. sealing range
34 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
wrench width 1
68 mm
wrench width 2
68 mm
GTIN
4055626037912
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Brass, nickel-plated, application: Ex, external cable diameter 34 mm ... 48 mm, shielding: no, connecting thread: M63 x 1.5, color: silver, with O-ring
Product type
G-ESIS-M63-L68L-NEPDS-S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models