??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1415124 - G-ESIS-M16-S68N-NEPDS-S
Lista materiale
PHOENIX CONTACT 1415124
Product number of the Manufacturer
1415124
Description short
Pressacavi
Description long
Pressacavi, materiale connessione a vite: Ottone, nichelato, applicazione: Ex, diametro esterno cavo 5 mm ... 10 mm, schermatura: no, filettatura: M16 x 1,5, colore: argento, con O-ring
Manufacturer Type Description
G-ESIS-M16-S68N-NEPDS-S
Preview
color
Brass
net weight
0.033 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
75 °C
Size of connection thread
M16
Thread length
12 mm
glass-fiber reinforced
No
max. sealing range
10 mm
min. sealing range
5 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
wrench width 1
20 mm
wrench width 2
20 mm
GTIN
4055626037851
Manufacturer product designation
Pressacavi
Manufacturer product description
Cable gland, material for screw connection: Nickel-plated brass, application: Ex, external cable diameter 5 mm ... 10 mm, shielding: no, connecting thread: M16 x 1.5, color: silver, with O-ring
Product type
G-ESIS-M16-S68N-NEPDS-S
GLN of manufacturer
4063151
GTIN-Code
4055626037851
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD