??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415123 - G-ESIS-M12-S68N-NEPDS-S
Bill of material
PHOENIX CONTACT 1415123
Product number of the Manufacturer
1415123
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, application: Ex, external cable diameter 4 mm ... 7 mm, shielding: no, connecting thread: M12 x 1.5, color: silver, with O-ring
Manufacturer Type Description
G-ESIS-M12-S68N-NEPDS-S
Preview
color
Brass
net weight
0.025 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
75 °C
Size of connection thread
M12
Thread length
12 mm
glass-fiber reinforced
No
max. sealing range
7 mm
min. sealing range
4 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
wrench width 1
16 mm
wrench width 2
16 mm
GTIN
4055626037844
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Nickel-plated brass, application: Ex, external cable diameter 4 mm ... 7 mm, shielding: no, connecting thread: M12 x 1.5, color: silver, with O-ring
Product type
G-ESIS-M12-S68N-NEPDS-S
GLN of manufacturer
4063151
International product number
4055626037844
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models