??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415116 - G-ESIS-M16-S68L-PEPDS-BL
Bill of material
PHOENIX CONTACT 1415116
Product number of the Manufacturer
1415116
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, application: Ex, external cable diameter 4.5 mm ... 9 mm, shielding: no, connecting thread: M16 x 1.5, color: black/blue, with flat gasket
Manufacturer Type Description
G-ESIS-M16-S68L-PEPDS-BL
Preview
International product number
4055626037776
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
black/blue
net weight
0.01135 kg
Degree of protection (IP), mounted
IP66
Without halogens
Yes
material
Polyamide (PA)
max. operating ambient temperature
75 °C
Size of connection thread
M16
Thread length
15 mm
glass-fiber reinforced
No
max. sealing range
9 mm
min. sealing range
4.500 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
thread ascent
1.500 mm
wrench width 1
20 mm
wrench width 2
20 mm
GTIN
4055626037776
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, application: Ex, external cable diameter 4.5 mm ... 9 mm, shielding: no, connecting thread: M16 x 1.5, color: black/blue, with flat gasket
Product type
G-ESIS-M16-S68L-PEPDS-BL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models