??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415112 - G-ESIS-M50-L68L-PEPDS-BK
Bill of material
PHOENIX CONTACT 1415112
Product number of the Manufacturer
1415112
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, application: Ex, external cable diameter 23 mm ... 35 mm, shielding: no, connecting thread: M50 x 1.5, color: jet black, with flat gasket
Manufacturer Type Description
G-ESIS-M50-L68L-PEPDS-BK
Preview
International product number
4055626037745
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Black
net weight
0.145 kg
Degree of protection (IP), mounted
IP66
Without halogens
Yes
material
Polyamide (PA)
max. operating ambient temperature
75 °C
Size of connection thread
M50
Thread length
18 mm
glass-fiber reinforced
No
max. sealing range
35 mm
min. sealing range
23 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
thread ascent
1.500 mm
wrench width 1
55 mm
wrench width 2
55 mm
GTIN
4055626037745
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, application: Ex, external cable diameter 23 mm ... 35 mm, shielding: no, connecting thread: M50 x 1.5, color: jet black, with flat gasket
Product type
G-ESIS-M50-L68L-PEPDS-BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models