??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415111 - G-ESIS-M40-M68L-PEPDS-BK
Bill of material
PHOENIX CONTACT 1415111
Product number of the Manufacturer
1415111
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, application: Ex, external cable diameter 17 mm ... 28 mm, shielding: no, connecting thread: M40 x 1.5, color: jet black, with flat gasket
Manufacturer Type Description
G-ESIS-M40-M68L-PEPDS-BK
Preview
color
Black
net weight
0.069 kg
Degree of protection (IP), mounted
IP68
Without halogens
Yes
material
Polyamide (PA)
max. operating ambient temperature
75 °C
Size of connection thread
M40
Thread length
18 mm
glass-fiber reinforced
No
max. sealing range
28 mm
min. sealing range
17 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
thread ascent
1.500 mm
wrench width 1
46 mm
wrench width 2
46 mm
GTIN
4055626037738
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, application: Ex, external cable diameter 17 mm ... 28 mm, shielding: no, connecting thread: M40 x 1.5, color: jet black, with flat gasket
Product type
G-ESIS-M40-M68L-PEPDS-BK
GLN of manufacturer
4063151
International product number
4055626037738
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir