??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415109 - G-ESIS-M25-M68L-PEPDS-BK
Bill of material
PHOENIX CONTACT 1415109
Product number of the Manufacturer
1415109
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, application: Ex, external cable diameter 10 mm ... 17 mm, shielding: no, connecting thread: M25 x 1.5, color: jet black, with flat gasket
Manufacturer Type Description
G-ESIS-M25-M68L-PEPDS-BK
Preview
color
Black
net weight
0.020 kg
Degree of protection (IP), mounted
IP68
Without halogens
Yes
material
Polyamide (PA)
max. operating ambient temperature
75 °C
Size of connection thread
M25
Thread length
15 mm
glass-fiber reinforced
No
max. sealing range
17 mm
min. sealing range
10 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
thread ascent
1.500 mm
wrench width 1
29 mm
wrench width 2
29 mm
GTIN
4055626037714
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, application: Ex, external cable diameter 10 mm ... 17 mm, shielding: no, connecting thread: M25 x 1.5, color: jet black, with flat gasket
Product type
G-ESIS-M25-M68L-PEPDS-BK
GLN of manufacturer
4063151
International product number
4055626037714
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型