??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415102 - D-MBK/E BU
Bill of material
PHOENIX CONTACT 1415102
Product number of the Manufacturer
1415102
Short Description
End cover
Long Description
End cover, length: 28 mm, width: 1 mm, height: 26.2 mm, color: blue
Manufacturer Type Description
D-MBK/E BU
Preview
International product number
4017918021399
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Product status
abgekündigt
Combustibility class
V0
color
Blue
height
28 mm
net weight
0.001 kg
min. thickness
1 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918021399
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 28 mm, width: 1 mm, height: 26.2 mm, color: blue
Product type
D-MBK/E BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드